For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 3-TLG PC SCHU H ABL STANDARD - Service units with polycarbonate bowl, bowl guard and semi-automatic drain valve
Bill of material
K-07251464
DES
Identifier
K-07251464
GEW
Thread G
1/2
DF
Flow rate
3200 l/min
MANO
Manometer diameter
63 mm
DN
15
A
259 mm
B
223.4 mm
C
55 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D